SBAA607A December 2023 – January 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AMC1303M2520 , AMC1305L25 , AMC1306M25 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
A compromise to meet the MCUs timing requirements is to reduce the modulator clock frequency. In this example a 17 MHz clock frequency allows the setup and hold timing requirements of the MCU to be met. The calculated setup and hold times including minimum and maximum values at a clock frequency of 17 MHz are shown in Table 4-3. The margin for the minimum setup time to the MCUs setup time requirement is 0 ns. This means tolerances in the system can possibly lead to incorrect acquisition of data. A larger margin for tolerances in the system can be achieved by further reducing the clock frequency, but this has a negative effect on the system performance.
Min. Setup Time @MCU | 10.0 ns |
Max. Setup Time @MCU | 27.7 ns |
Min. Hold Time @MCU | 31.1 ns |
Max. Hold Time @MCU | 48.8 ns |