SBAS888A December 2020 – August 2021
PRODUCTION DATA
The 1.6V reference for the ADC can be generated internal using the on-chip 1.2V reference along with the internal gain buffer. A 10 uF and a 0.1 uF ceramic bypass capacitor (CVREF) should be connected between the VREF and REFGND pins as close to the pins as possible.