SBOA322B May   2019  – May 2021 OPA333 , TLV9002

 

  1.   Design Goals
  2.   Design Description
  3.   Design Notes
  4.   Design Steps
  5.   Design Simulations
    1.     DC Transfer Results
  6.   Design References
  7.   Design Featured Op Amp
  8.   Design Alternate Op Amp
  9.   Design Featured Thermistor
  10.   Revision History

Design Featured Op Amp

TLV9002
Vcc 1.8 V to 5.5 V
VinCM Rail–to–rail
Vout Rail–to–rail
Vos 1.5mV
Iq 0.06mA
Ib 5pA
UGBW 1MHz
SR 2V/µs
#Channels 1, 2, 4
http://www.ti.com/product/TLV9002