SBOA575 September 2023 INA823 , OPA2387 , XTR115 , XTR116
Following are the design requirements:
The design goals and performance are summarized in Table 5-2. The measured transfer function and completed PCB design are shown below.
Weight | Goal | Calculated | Simulated | Measured | |
---|---|---|---|---|---|
Iout (Min) | 0lbs | 4mA | 4.0959mA | 4.0963mA | 4.0994mA |
Iout (Max) | 20lbs | 20mA | 20.1404mA | 20.1397mA | 20.1545mA |