SBOK037B February   2019  – October 2020 INA901-SP

 

  1.   Trademarks
  2. 1Overview
  3. 2Test Procedures
  4. 3Facility
  5. 4Results
  6.   Revision History
  7.   A Test Results

Results

There were no functional failures at any irradiation level. All parametric measurements remained well within all INA901-SP Radiation Hardened, –15-V to 65-V Common Mode, Unidirectional Current-Shunt Monitor Data Sheet limits for all exposure levels. All parametric measurements remained well within the production test limits which are guard-banded from the data sheet limits. The full parameter list and graphs are found in Section A.

Table 4-1 lists the INA901-SP specification compliance matrix.

Table 4-1 INA901-SP Specification Table
PARAMETER TEST CONDITION MIN TYP MAX UNIT TEST NUMBER
INPUT
Common-mode rejection ratio VIN+ = –16 V to 65 V 80 120 dB 5.1
Offset voltage ±0.5 ±2.5 mV 3.1
Vos vs power-supply 5 250 μV/V 4.0
Input bias current, Vin-pin ±8 ±16 μA 7.2
OUTPUT
Total gain error VSENSE = 20 mV to 100 mV ±0.2% ±1.5% 3.0
Total output error ±0.75% ±2% 3.2
VOLTAGE OUTPUT
Swing to V+ power-supply rail (V+) – 0.05 (V+) – 0.2 V 6.1
Swing to GND VGND + 0.003 VGND + 0.05 V 6.0
POWER SUPPLY
Quiescent current VOUT = 2 V 700 900 μA 2.4