SBOU124B march   2012  – july 2023 INA230

 

  1.   1
  2.   INA230EVM Evaluation Board and Software Tutorial
  3.   Trademarks
  4. 1Overview
    1. 1.1 INA230EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  5. 2INA230EVM Hardware
    1. 2.1 Theory of Operation for INA230 Hardware
    2. 2.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 2.2.1 Theory of Operation for SM-USB-DIG Platform
  6. 3INA230EVM (Rev A) Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Connecting the Hardware
    3. 3.3 Connecting Power
    4. 3.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 3.5 INA230EVM Default Jumper Settings
    6. 3.6 INA230EVM Features
      1. 3.6.1 J2: I2C VS Control Setting
      2. 3.6.2 J3 and J4: I2C Address Hardware Setting (A0)
      3. 3.6.3 J5 and J6: I2C Address Hardware Setting (A1)
      4. 3.6.4 External I2C Lines and Terminal Block T1
      5. 3.6.5 VIN+ and VIN– Input Filter (R1, R2, and C1)
      6. 3.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  7. 4INA230EVM Software Setup
    1. 4.1 Operating Systems for the INA230EVM Software
    2. 4.2 Software Installation
  8. 5INA230EVM Software Overview
    1. 5.1 Starting the INA230EVM Software
    2. 5.2 Configuring the INA230EVM Software
      1. 5.2.1 I2C Address Selection
      2. 5.2.2 Configure Operating Mode
      3. 5.2.3 Set Conversion Times
      4. 5.2.4 Set Configuration Register
      5. 5.2.5 Configuring the Alert Pin
    3. 5.3 Using the INA230EVM Software
      1. 5.3.1 INA230 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 5.3.2 Calculation and Theory of Operation
      3. 5.3.3 Register Tab
      4. 5.3.4 Graph Tab
      5. 5.3.5 Auto-Write and the Supply Voltage
  9. 6INA230EVM Documentation
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  10. 7Revision History

J5 and J6: I2C Address Hardware Setting (A1)

Jumpers J5 and J6 are used to set the hardware setting for the A1 I2C address pin on the INA230. Through J3, the user can set the A1 address to either a logic '1' or a logic '0'. Through J4, the user can set the A1 address to either the SCL or SDA communication line. Make sure to only have either J5 or J6 connected individually; failure to keep these lines separate can lead to board shorts and problems with the I2C communication lines. See Section 5.2.1 on how to configure the INA230EVM software to match the J5/J6 hardware setting.