SBOU296A April   2023  – September 2023 PGA855

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 1.1 Related Documentation
    2. 1.2 Electrostatic Discharge Caution
    3. 1.3 Hot Surface Warning
  5. 2EVM Circuit Description
  6. 3Jumper Settings
  7. 4Power-Supply Connections
  8. 5Analog Input and Output Connections
  9. 6Digital Input Pins and Gain Control
  10. 7Modifications
  11. 8Schematic, PCB Layout, and Bill of Materials
    1. 8.1 Schematic
    2. 8.2 PCB Layout
    3. 8.3 Bill of Materials
  12. 9Revision History

PCB Layout

The PGA855EVM is a four-layer PCB design. Figure 8-2 to Figure 8-6 show the PCB layer illustrations. The top layer consists of all signal path traces, and is poured with a solid ground plane. A symmetrical board layout is used at the differential inputs and outputs to keep good performance matching and improve common-mode noise rejection. Route traces as symmetrically as possible for both positive and negative pathways. The optional differential input low-pass filter capacitor is placed in very close proximity to the PGA inputs to reduce extrinsic noise. Capacitor C1 is placed in close proximity to VOCM to avoid injecting common-mode noise. Decoupling capacitors C2, C15, C3 and C16 are positioned on the top layer as close as possible to the power-supply pins of the device. The second internal layer is a dedicated solid GND plane. Independent vias are placed at the ground connection of every component to provide a low-impedance path to ground. The third internal layer and bottom layer route the input stage power supplies and the output-stage supply connections.

GUID-20230403-SS0I-95D8-CBZB-QWMHRQXT7PXF-low.png Figure 8-2 Top Overlay PCB Layout
GUID-20230403-SS0I-M8J0-M7B4-JWCV2V01N8FC-low.png Figure 8-3 Top Layer PCB Layout
GUID-20230403-SS0I-RX6Z-2MR3-S9C4CQ2PJCMR-low.png Figure 8-4 Ground Layer PCB Layout
GUID-20230403-SS0I-WRF1-R1N0-CLPGD7KDHDM9-low.png Figure 8-5 Power Layer PCB Layout
GUID-20230403-SS0I-NZX9-DFZQ-KXX1LZMH0HFK-low.png Figure 8-6 Bottom Layer PCB Layout