SCAU059A January 2024 – March 2024 TDP2004
A DC barrel jack (J29) to accept a 5V wall power adapter is provided on the EVM. The DC barrel jack (CUI Inc. PJ-202AH) has an inner diameter of 2.1mm and an outer diameter of 5.5mm. The tip of the +5V power supply must be positive. A +5V power supply of at least 1.5 amps that meets the above requirements can be used to power the TDP2004 EVM.