SCDU038 April 2024 TMUX6221 , TMUX7221
The TMUX10DGSEVM is used to evaluate the performance of the 10 pin DGS package. The evaluation module (EVM) comes with a pad to allow 10 pin DGS devices to be soldered on. Additionally, test points on board are provided to allow for the flexibility to test for various signals.