SCEA131 September   2023 TXB0101 , TXB0102 , TXB0104 , TXB0104-Q1 , TXB0106 , TXB0106-Q1 , TXB0108 , TXB0302 , TXB0304 , TXS0101 , TXS0102 , TXS0102-Q1 , TXS0104E , TXS0104E-Q1 , TXS0108E , TXS0108E-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2One-Shot Performance
  6. 3Design Considerations
    1. 3.1 PCB Layout Design with the One-Shots
    2. 3.2 Effects of External Resistors on One-Shots
    3. 3.3 Effects of Slow Inputs on the One-Shots
    4. 3.4 Effects of Speed and Loading on One-Shots
    5. 3.5 Effects of Temperature on One-Shots
  7. 4Summary
  8. 5References

Summary

The TXS and TXB level shifter families as shown in Voltage Translators and Level Shifters are designed with one-shots for a set duration of pulse width for optimal signal integrity, impacted by RC components. Therefore, intentional and careful considerations should be made when used with additional external components as majority of one-shot concerns are due to improper use of the devices, false triggering of the one-shots and poor layout design.

  1. Consider short enough traces for round-trip delay reflections within the one-shot duration of 10-30 ns.
  2. Consider any tolerances of any additional RC components, similar to the data sheet recommendations. Consider using fast enough input edges per the input transition rate while avoiding floating inputs as stated in the data sheets.
  3. Unless otherwise noted in the data sheets, makes sure <70 pF lumped capacitance designed for performance per the data sheet’s recommended data rates.
  4. Avoid timing-out the one-shot duration with additional parasitic capacitance as trace length and connectors yields additional capacitive loading.
  5. One-shot triggers when they detect rising or falling edges. Reflections and or ringing can cause false triggers. Ringing is also caused by capacitance and inductance of long cables and or traces and can also be amplified by unstable GND or VCC voltages.
  6. Consider the impact on temperature per the output impedance, as mismatched impedance with PCB traces yield reflections that can be amplified by the one-shot as false edge triggers.