SCEA135 june 2023 TXB0101 , TXB0102 , TXB0104 , TXB0104-Q1 , TXB0106 , TXB0106-Q1 , TXB0108 , TXB0302 , TXB0304 , TXS0101 , TXS0102 , TXS0102-Q1 , TXS0104E , TXS0104E-Q1 , TXS0108E , TXS0108E-Q1
See Table 4-2 for applications that may require the flexibility for slower inputs.
Device Family | AEC-Q100 | Voltage Translation Range | Features |
---|---|---|---|
TXU and LXC | ✓ | 1.1 V–5.5 V | Schmitt-trigger inputs Integrated pull-down resistors |
AUP | ✓ | 0.6 V–3.6 V | Input hysteresis allows the input to support slew rates as slow as 200 ns/V, improving switching noise immunity |
LSF | ✓ | 0.65 V–5.5 V | No input transition rate requirement. |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.