SCEA135 june 2023 TXB0101 , TXB0102 , TXB0104 , TXB0104-Q1 , TXB0106 , TXB0106-Q1 , TXB0108 , TXB0302 , TXB0304 , TXS0101 , TXS0102 , TXS0102-Q1 , TXS0104E , TXS0104E-Q1 , TXS0108E , TXS0108E-Q1
The Fixed and Direction Control families are most suitable for applications for high data throughput. Consider Table 5-1 for applications with connectors or excessive lumped capacitance such as GPIO, instead of TXB.
Part Number | AEC-Q100 | Data Rates | Voltage Translation Range | Features |
---|---|---|---|---|
SN74LXC8T245 | Up To 420 Mbps | 1.1 V–5.5 V | Schmitt-trigger
inputs Dynamic pull-downs on I/O VCC Isolation and VCC Disconnect | |
SN74LXC8T245-Q1 | ✓ | |||
TXU0104 | Up To 200 Mbps | 1.1 V–5.5 V | Schmitt-trigger
inputs Integrated pull-down resistors VCC Isolation and VCC Disconnect | |
✓ | ||||
SN74AXC1T45 | Up To 500 Mbps | 0.65 V–3.6 V | Direction controlled Glitch-free power supply sequencing VCC Isolation | |
SN74AXC1T45-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can choose between the three types of translators.