SCPA070 june 2023 TCAL6408 , TCAL6416 , TCAL9538 , TCAL9539 , TCAL9539-Q1
The TCAL family of I2C I/O expanders offers new and improved functionality on the p-port pins. The Agile I/O’s can be adjusted for drive strength, power consumption, EMI, and software related flags. Here are the six features an Agile I/O can offer on a TCAL I/O expander.
For the examples provided in this application note, the TCAL6416 is the device in use.