SCPU042 june   2023 TCA6507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2EVM Setup
    1. 2.1 Power Selection
    2. 2.2 Initial Setup
    3. 2.3 Alternate Configurations
  6. 3Jumpers, Headers, Connectors, and Test Points
  7. 4Board Layout
  8. 5Schematic
  9. 6Bill of Materials

Bill of Materials

Fitted Description Designator Part Number Quantity Manufacturer Package Reference Value
Fitted Printed circuit board !PCB1 INT129 1 Any
Fitted CAP, CERM, 100 pF, 10 V, +/- 10%, X7R, 0603 C1, C2, C4, C6, C8, C9, C11, C13 0603ZC101KAT2A 8 AVX 0603 100 pF
Fitted CAP, CERM, 4.7 uF, 10 V, +/- 10%, X5R, 0402 C3, C5, C7, C10, C12, C14 C1005X5R1A475K050BC 6 TDK 0402 4.7 uF
Fitted LED, RGB, TH D1 19-337/R6GHBHC-A01/2T 1 Everlight 1.6 x 1.6 mm RGB
Fitted LED, green, SMD D2, D3, D4, D5, D8 LG R971-KN-1 5 OSRAM 2 x 1.25 mm Green
Fitted LED, red, SMD D6 HLMP-Q150-F0011 1 Avago 2.08 x 2.21 mm Red
Fitted LED, blue, SMD D7 LB Q39G-L2N2-35-1 1 OSRAM BLUE 0603 LED Blue
Fitted Machine screw, round, #4-40 x 1/4, nylon, Philips panhead H1, H2, H3, H4 NY PMS 440 0025 PH 4 B&F Fastener Supply Screw
Fitted Standoff, hex, 0.5"L #4-40 nylon H5, H6, H7, H8 1902C 4 Keystone Standoff
Fitted Header, 2.54 mm, 1x2, tin, black, TH J1, J3, J4, J8, J9, J10 PEC01DAAN 6 Sullins Connector Solutions Header, 2.54 mm, 2x1, TH
Fitted Header, 100 mil, 7x1, gold, TH J2 TSW-107-07-G-S 1 Samtec 7x1 Header
Fitted Header, 2.54 mm, 1x1, gold, TH J5, J6, J7, J12, J13, J14 HTSW-101-07-G-S 6 Samtec Header, 2.54 mm, 1x1, TH
Fitted Header, 100 mil, 4x1, gold, TH J11, J15 TSW-104-07-G-S 2 Samtec 4x1 Header
Fitted Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per roll LBL1 THT-14-423-10 1 Brady PCB Label 0.650 x 0.200 inch
Fitted RES, 560, 5%, 0.1 W, 0603 R1, R2, R3, R4, R16, R17 CRCW0603560RJNEA 6 Vishay-Dale 0603 560
Fitted RES, 634, 1%, 0.1 W, 0603 R5, R6, R7 CRCW0603634RFKEA 3 Vishay-Dale 0603 634
Fitted RES, 4.70 k, 0.1%, 0.1 W, 0603 R8, R9, R10, R11, R12 RT0603BRD074K7L 5 Yageo America 0603 4.70 k
Fitted RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 R13 PMR03EZPJ000 1 Rohm 0603 0
Fitted RES, 200 k, 1%, 0.1 W, 0603 R14 CRCW0603200KFKEA 1 Vishay-Dale 0603 200 k
Fitted RES, 3.40 k, 0.1%, 0.1 W, 0603 R15 RT0603BRD073K4L 1 Yageo America 0603 3.40 k
Fitted Test point, multipurpose, black, TH TP1, TP2, TP3 5011 3 Keystone Black multipurpose testpoint
Fitted Test point, multipurpose, red, TH TP4 5010 1 Keystone Red multipurpose testpoint
Fitted Test point, multipurpose, orange, TH TP5 5013 1 Keystone Orange multipurpose testpoint
Fitted Test point, multipurpose, purple, TH TP6 5129 1 Keystone Purple multipurpose testpoint
Fitted Test point, multipurpose, white, TH TP7 5012 1 Keystone White multipurpose testpoint
Fitted Test point, multipurpose, blue, TH TP8 5127 1 Keystone Blue multipurpose testpoint
Fitted Test point, multipurpose, yellow, TH TP9 5014 1 Keystone Yellow multipurpose testpoint
Fitted Test point, multipurpose, green, TH TP10 5126 1 Keystone Green multipurpose testpoint
Fitted 2-Bit bidirectional I2C bus and SMBus voltage-level shifter, DCU0008A (VSSOP-8) U1 PCA9306DCUR 1 Texas Instruments DCU0008A
Fitted Low-voltage 7-bit I2C and SMBus LED driver with intensity control and shutdown, 1.65 to 3.6 V, -40 to 85 degC, 14-pin SOP (PW14), green (RoHS & no Sb/Br) U2 TCA6507PWR 1 Texas Instruments PW0014A
Not Fitted Fiducial mark. There is nothing to buy or mount. FID1, FID2, FID3 N/A 0 N/A N/A