SCPU042 june   2023 TCA6507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  5. 2EVM Setup
    1. 2.1 Power Selection
    2. 2.2 Initial Setup
    3. 2.3 Alternate Configurations
  6. 3Jumpers, Headers, Connectors, and Test Points
  7. 4Board Layout
  8. 5Schematic
  9. 6Bill of Materials

EVM Setup

Equipment needed to evaluate the TCA6507:

  • Power supply capable of supplying the desired voltage to the TCA6507 and I2C bus.
  • 4-channel oscilloscope if users wish to observe I2C transactions on both sides of the level shifter.
  • Microcontroller, processor, or digital analyzer which can send and receive I2C.