SFFS693 September   2023 UCC21551-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the UCC21551-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality
B No device damage, but loss of functionality
C No device damage, but performance degradation
D No device damage, no impact to functionality or performance

Figure 4-1 shows the UCC21551-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the UCC21551-Q1 datasheet.

GUID-20220222-SS0I-BSFS-JPRD-CFLTFXVZC9BF-low.svg Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Pin # 1-8, short to VCCI is considered for Short circuit to supply
  • Pin # 14-16, short to VDDA is considered for Short circuit to supply
  • Pin # 9-11, short to VDDB is considered for Short circuit to supply
  • GND is assumed to be a ground plane on primary side
  • Pin # 9-11, short to VSSB is considered for Short circuit to ground
  • Pin # 14-16, short to VSSA is considered for Short circuit to ground
  • Corner pin adjacent pin short, short to inner pin is considered
  • Pin # 11 adjacent pin short to pin#14 is not considered

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
INA 1 OUTA remains low. B
INB 2 OUTB remains low. B
VCCI 3 Device in reset. No positive power applied to device. B
GND 4 No effect. D
EN 5 EN function not available. The driver outputs are disabled. B
DT 6 No dead time generated. B
NC 7 No effect. D
VCCI 8 Device in reset. No positive power applied to device. B
VSSB 9 No effect. D
OUTB 10 OUTB remains low. Possible damage to device. A
VDDB 11 OUTB remains low. B
VSSA 14 No effect. D
OUTA 15 OUTA remains low. Possible damage to device. A
VDDA 16 OUTA remains low. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
INA 1 OUTA remains low. B
INB 2 OUTB remains low. B
VCCI 3 No effect. D
GND 4 Device in reset. OUTA/B do not respond to INA/INB. B
EN 5 EN function not available. The OUTA/B are disabled. B
DT 6 No dead time generated. B
NC 7 No effect. D
VCCI 8 No effect. D
VSSB 9 OUTB remains unknown. B
OUTB 10 OUTB disconnected from the system. B
VDDB 11 OUTB remains unknown. B
VSSA 14 OUTA remains unknown. B
OUTA 15 OUTB disconnected from the system. B
VDDA 16 OUTB remains unknown. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to (Pin# + 1) Description of Potential Failure Effect(s) Failure Effect Class
INA 1 INB INA/INB input level may be unknown. B
INB 2 VCCI OUTB remains high. B
VCCI 3 GND Device in reset. B
GND 4 EN EN function not available. OUTA/B are disabled. B
EN 5 DT No dead time generated. OUTA/B are allowed to turn on simultaneously. B
DT 6 NC No effect. D
NC 7 VCCI No effect. D
VCCI 8 N/A D
VSSB 9 OUTB OUTB remains low. Device may be damaged. A
OUTB 10 VDDB OUTB remains high. Device may be damaged. A
VDDB 11 VSSA N/A
VSSA 14 OUTA OUTA remains low. Device may be damaged. A
OUTA 15 VDDA OUTA remains high. Device may be damaged. A
VDDA 16 N/A D
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
INA 1 OUTA remains high. B
INB 2 OUTB remains high. B
VCCI 3 No effect. D
GND 4 Device in reset. B
EN 5 No EN function. OUTA and OUTB are enabled. B
DT 6 No dead time generated. B
NC 7 No effect. D
VCCI 8 No effect. D
VSSB 9 OUTB remains low. B
OUTB 10 OUTB remains high. Device may be damaged. A
VDDB 11 No effect. B
VSSA 14 OUTA remains low. B
OUTA 15 OUTA remains high. Device may be damaged. A
VDDA 16 No effect. D