SFFS835 March   2024 AFE539F1-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the AFE539F1-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
Digital core, state machine, and interface failure 51
NVM (EEPROM/OTP) retention loss 17
Reference failure 5
POR failure 5
ADC failure 22