SFFS835 March   2024 AFE539F1-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a failure mode analysis (FMA) for the pins of the AFE539F1-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
Class Failure Effects
A Potential device damage that affects functionality.
B No device damage, but loss of functionality.
C No device damage, but performance degradation.
D No device damage, no impact to functionality or performance.

Figure 4-1 shows the AFE539F1-Q1 pin diagram. For a detailed description of the device pins, see the Pin Configuration and Functions section in the AFE539F1-Q1 data sheet.

GUID-20230618-SS0I-8BX7-SGRG-QN3F1WKZDPPW-low.svgFigure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • All the pin FMA analysis are described based on Figure 1-1.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
FB0 1 ADC and PWM duty cycle performance degradation C
AIN0 2 Loss of ADC functionality and PWM output duty cycle is stuck to maximum duty cycle B
NC 3 No change in functionality or performance D
NC 4 No change in functionality or performance D
NC/SDO 5 Loss of SDO functionality and read back data is not available B
SCL/SYNC 6 Loss of communication with the device B
A0/SDI 7 Loss of communication with the device B
SDA/SCLK/PWM 8 Loss of communication and PWM functionality with the device B
NC 9 No change in functionality or performance D
NC 10 No change in functionality or performance D
NC 11 No change in functionality or performance D
NC 12 No change in functionality or performance D
CAP 13 Loss of functionality, device enters short circuit protection, power consumption increases B
AGND 14 No change in functionality or performance D
VDD 15 Complete loss of functionality, no device damage B
VREF/MODE 16 Loss of core DAC functionality and PWM mode B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
FB0 1 ADC and PWM duty cycle performance degradation C
AIN0 2 ADC input is not available and PWM output duty cycle will be corrupted B
NC 3 No change in functionality or performance D
NC 4 No change in functionality or performance D
NC/SDO 5 Loss of SDO functionality and read back data is not available B
SCL/SYNC 6 Loss of communication with the device B
A0/SDI 7 Loss of communication with the device B
SDA/SCLK/PWM 8 Loss of communication and PWM functionality is not available B
NC 9 No change in functionality or performance D
NC 10 No change in functionality or performance D
NC 11 No change in functionality or performance D
NC 12 No change in functionality or performance D
CAP 13 Open-circuited pin can cause damage to the low-voltage digital core and NVM supplied by the internal LDO A
AGND 14 Complete loss of functionality, no device damage B
VDD 15 Complete loss of functionality, no device damage B
VREF/MODE 16 Loss of core DAC functionality and PWM mode B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effects Failure Effect Class
FB0 1 VREF/MODE Short to corner pin is not expected D
AIN0 ADC and PWM duty cycle performance degradation C
AIN0 2 FB0 ADC and PWM duty cycle performance degradation C
NC No change in functionality or performance D
NC 3 AIN0 No change in functionality or performance D
NC No change in functionality or performance D
NC 4 NC No change in functionality or performance D
NC/SDO Short to corner pin is not expected D
NC/SDO 5 NC Short to corner pin is not expected D
SCL/SYNC Loss of communication with the device, SDO functionality and read back data is not available B
SCL/SYNC 6 NC/SDO Loss of communication with the device, SDO functionality and read back data is not available B
A0/SDI Loss of communication with the device B
A0/SDI 7 SCL/SYNC Loss of communication with the device B
SDA/SCLK/PWM Loss of communication and PWM functionality with the device B
SDA/SCLK/PWM 8 A0/SDI Loss of communication and PWM functionality with the device B
NC Short to corner pin is not expected D
NC 9 SDA/SCLK/PWM Short to corner pin is not expected D
NC No change in functionality or performance D
NC 10 NC No change in functionality or performance D
NC No change in functionality or performance D
NC 11 NC No change in functionality or performance D
NC No change in functionality or performance D
NC 12 NC No change in functionality or performance D
CAP Short to corner pin is not expected D
CAP 13 NC Short to corner pin is not expected D
AGND Device enters short circuit protection, power consumption increases B
AGND 14 CAP Device enters short circuit protection, power consumption increases B
VDD Complete loss of functionality, no device damage B
VDD 15 AGND Complete loss of functionality, no device damage B
VREF/MODE Loss of partial functionality that includes I2C/SPI communication with device, external reference mode and internal reference mode B
VREF/MODE 16 VDD Loss of partial functionality that includes I2C/SPI communication with device, external reference mode and internal reference mode B
FB0 Short to corner pin is not expected D
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin Name Pin No. Description of Potential Failure Effects Failure Effect Class
FB0 1 ADC and PWM duty cycle performance degradation C
AIN0 2 Loss of ADC functionality and PWM output duty cycle is stuck to minimum duty cycle B
NC 3 No change in functionality or performance D
NC 4 No change in functionality or performance D
NC/SDO 5 Loss of SDO functionality and read back data will be corrupted B
SCL/SYNC 6 Loss of communication with the device B
A0/SDI 7 Loss of communication with the device B
SDA/SCLK/PWM 8 Loss of communication and PWM functionality with the device B
NC 9 No change in functionality or performance D
NC 10 No change in functionality or performance D
NC 11 No change in functionality or performance D
NC 12 No change in functionality or performance D
CAP 13 Shorting to VDD pin can cause damage to the low-voltage digital core and NVM supplied by the internal LDO A
AGND 14 Complete loss of functionality, no device damage B
VDD 15 No change in functionality or performance D
VERF/MODE 16 Loss of partial functionality that includes I2C/SPI communication with device, external reference mode and internal reference mode B