SLAA380B December 2007 – September 2018 MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
An undocumented feature on the MSP430F16x allows the Timer_A and Timer_B modules to be used in capture mode to generate interrupts on input signal transitions with the timer in stop mode (MCx in TACTL/TBCTL is set to 00h). This feature is no longer available on MSP430F261x devices. To generate capture interrupts, the respective MSP430F261x timer must be running. In this specific use case, consider clocking the timer using a low frequency (for example, ACLK) to minimize power consumption.