SLAA502A July   2011  – September 2023 MSP430FR5720 , MSP430FR5721 , MSP430FR5722 , MSP430FR5723 , MSP430FR5724 , MSP430FR5725 , MSP430FR5726 , MSP430FR5727 , MSP430FR5728 , MSP430FR5729 , MSP430FR5730 , MSP430FR5731 , MSP430FR5732 , MSP430FR5733 , MSP430FR5734 , MSP430FR5735 , MSP430FR5736 , MSP430FR5737 , MSP430FR5738 , MSP430FR5739

 

  1.   1
  2.   Low-Power FRAM Microcontrollers and Their Applications
  3. 1What is FRAM?
  4. 2Why FRAM? – An Application Example
    1. 2.1 FRAM: A Universal Memory
    2. 2.2 Write Endurance
    3. 2.3 Fast Write
  5. 3Another Application Example: Light Switch
  6. 4Other Applications
  7. 5MSP430FR57xx Family
  8. 6Conclusion
  9. 7References
  10. 8Revision History

Conclusion

A microcontroller with integrated FRAM provides a non-volatile memory that can be used for both data and code storage (unified memory), is low-power, can be written quickly, and offers practically unlimited write endurance.

The FRAM-based microcontrollers can be used in nearly every MCU-based application, and their unique features may enable new applications in the future.