SLAAEG9 November   2023 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Semi-Automatic Mode
  6. 3Detection of Clock Errors
  7. 4Determination of Incoming Timing in Auto-Detected Mode
  8. 5Summary

Determination of Incoming Timing in Auto-Detected Mode

It is also possible to detect the incoming timings by reading certain status registers. The FSYNC Rate and the BCLK to FSYNC ratio of the Primary and Secondary ASI can be monitored with the registers.

  1. PASI_SAMP_RATE_STS (B0_P0_R62_D[7:2])
    • Detected Primary FSYNC Rate
  2. PLL_MODE_STS (B0_P0_R62_D[1:0])
    • Derived PLL mode of operation
    PLL usage status.
    0d = PLL used in integer mode
    1d = PLL used in fractional mode
    2d = PLL not used
    3d = Reserved
  3. SASI_SAMP_RATE_STS (B0_P0_R63_D[7:2])
    • Detected Secondary FSYNC Rate
  4. DEM_RATE_STS (B0_P0_R64_D[7:6])
    • Derived DEM configurations
    DEM rate usage status.
    0d = 1x DEM used for ADC and DAC modulators
    1d = 2x DEM used for ADC and DAC modulators
    2d = 4x DEM used for ADC and DAC modulators
    3d = programmed value of DEM rate used for ADC and DAC modulators
  5. FS_CLKSRC_RATIO_DET_MSB_STS (B0_P0_R64_D[5:0])
    • Audio clock source clock to FSYNC ratio detected
  6. FS_CLKSRC_RATIO_DET_LSB_STS (B0_P0_R65_D[7:0])
    • Audio clock source clock to FSYNC ratio detected