SLAU533D September 2013 – April 2017
A complete schematic is available in Section 6. All hardware design files including schematics, layout, bill of materials (BOM), and Gerber files are in the MSP-EXP430F5529LP Hardware Design Files. The software examples are available in the MSP-EXP430F5529LP Software Examples. More information about the software is available in Section 3.
The schematic PDF is searchable to make it easier to follow signals across the multipage schematic.