SLAZ281AA October   2012  – May 2021 MSP430F5419

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
    67.     77
    68.     78
    69.     79
    70.     80
    71.     81
    72.     82
    73.     83
    74.     84
    75.     85
    76.     86
    77.     87
    78.     88
    79.     89
    80.     90
    81.     91
    82.     92
    83.     93
    84.     94
    85.     95
    86.     96
    87.     97
    88.     98
    89.     99
    90.     100
    91.     101
    92.     102
    93.     103
    94.     104
    95.     105
    96.     106
    97.     107
    98.     108
    99.     109
    100.     110
    101.     111
    102.     112
    103.     113
    104.     114
    105.     115
    106.     116
    107.     117
    108.     118
    109.     119
    110.     120
    111.     121
    112.     122
    113.     123
    114.     124
    115.     125
    116.     126
    117.     127
    118.     128
  7.   129

DMA5

DMA Module

Category

Functional

Function

DMAxSZ is not updated correctly

Description

The total number of DMA transactions to be executed per transfer (stored initially in DMAxSZ) is updated under the following conditions:

1. A DMA transfer has been completed.
- DMAxSZ is refreshed by the value in the temporary register, T_Size, because it has been decremented to zero (ANY MODE).
- DMAxSZ is refreshed by the value in the temporary register, T_Size, because the DMA enable bit has transitioned from Hi -> Lo (ANY NON-REPEAT MODE).
2. A value is written into the DMAxSZ register by the application when the DMA state machine is in the Reset state (DMAEN = 0).

For all transfer modes the second condition is false. Writing to the DMAxSZ register (in an NMI service routine, for instance) immediately affects the DMAxSZ counter and the DMA will execute transfers until the DMAxSZ value decrements to zero, regardless of the current DMA state or DMAxSZ value.

Workaround

The application should ensure that the DMAxSZ register is only written when the DMA is in the Reset state (DMAEN = 0).