SLAZ281AA October   2012  – May 2021 MSP430F5419

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
    2.     7
      1.      8
    3.     9
  6.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
    13.     23
    14.     24
    15.     25
    16.     26
    17.     27
    18.     28
    19.     29
    20.     30
    21.     31
    22.     32
    23.     33
    24.     34
    25.     35
    26.     36
    27.     37
    28.     38
    29.     39
    30.     40
    31.     41
    32.     42
    33.     43
    34.     44
    35.     45
    36.     46
    37.     47
    38.     48
    39.     49
    40.     50
    41.     51
    42.     52
    43.     53
    44.     54
    45.     55
    46.     56
    47.     57
    48.     58
    49.     59
    50.     60
    51.     61
    52.     62
    53.     63
    54.     64
    55.     65
    56.     66
    57.     67
    58.     68
    59.     69
    60.     70
    61.     71
    62.     72
    63.     73
    64.     74
    65.     75
    66.     76
    67.     77
    68.     78
    69.     79
    70.     80
    71.     81
    72.     82
    73.     83
    74.     84
    75.     85
    76.     86
    77.     87
    78.     88
    79.     89
    80.     90
    81.     91
    82.     92
    83.     93
    84.     94
    85.     95
    86.     96
    87.     97
    88.     98
    89.     99
    90.     100
    91.     101
    92.     102
    93.     103
    94.     104
    95.     105
    96.     106
    97.     107
    98.     108
    99.     109
    100.     110
    101.     111
    102.     112
    103.     113
    104.     114
    105.     115
    106.     116
    107.     117
    108.     118
    109.     119
    110.     120
    111.     121
    112.     122
    113.     123
    114.     124
    115.     125
    116.     126
    117.     127
    118.     128
  7.   129

JTAG17

JTAG Module

Category

Debug

Function

JTAG mailbox handshake mechanism can go out of sync.

Description

The JTAG mailbox handshake mechanism can go out of sync, if the CPU accesses the Mailbox (read or write on JMB data registers) while the JMBOUTCTL/JMBIBCTL register is accessed via the JTAG interface.

Workaround

- Avoid reading or writing on JMB data registers by CPU while the JMBOUTCTL/JMBIBCTL register is accessed via the JTAG interface.
or
- Send a request (set OUTREQ or INPREQ bit in JMBINCTL register) only when it can be served immediately. This means in detail:
  INPUT: Wait until the the input registers are empty (IN0RDY = IN1RDY = 1) before sending an input request (INPREQ = 1) to the JMBINCTL register.
  OUTPUT 16 Bit: Wait until the CPU has written Register JMBOUT0 (OUT0RDY = 1) before sending an output request (OUTREQ = 1) to the JMBINCTL register.
  OUTPUT 32 Bit: Wait until the CPU has written Registers JMBOUT0 and JMBOUT1 (OUT0RDY = OUT1RDY = 1) before sending an output request (OUTREQ = 1) to the JMBINCTL register.