SLLA305A May 2010 – September 2023 ESD441 , TPD12S015 , TPD12S015A , TPD12S016 , TPD12S520 , TPD12S521 , TPD13S523 , TPD1E05U06 , TPD1E10B06 , TPD1E10B09 , TPD1E6B06 , TPD1S414 , TPD1S514 , TPD2E001 , TPD2E001-Q1 , TPD2E009 , TPD2E1B06 , TPD2E2U06 , TPD2E2U06-Q1 , TPD2EUSB30 , TPD2EUSB30A , TPD2S017 , TPD3F303 , TPD3S014 , TPD3S044 , TPD4E001 , TPD4E001-Q1 , TPD4E004 , TPD4E02B04 , TPD4E05U06 , TPD4E05U06-Q1 , TPD4E101 , TPD4E1B06 , TPD4E1U06 , TPD4E6B06 , TPD4EUSB30 , TPD4S010 , TPD4S012 , TPD4S014 , TPD4S1394 , TPD4S214 , TPD5E003 , TPD5S115 , TPD5S116 , TPD6E001 , TPD6E004 , TPD6E05U06 , TPD6F002 , TPD6F002-Q1 , TPD6F003 , TPD7S019 , TPD8E003 , TPD8F003 , TPD8S009
The absolute maximum ratings specify the stress levels that may cause permanent damage to the device if exceeded. Table 4-1 is an example of an absolute maximum ratings table. The ratings typically consist of the storage and ambient operating temperatures as well as the IEC 61000-4-5 power and current ratings and some devices include IEC 61000-4-4 EFT immunity ratings.
The IEC 61000-4-5 is a surge immunity test that evaluates a device's ability to survive surge events, which are large increases in current for a duration in the µs range. Outdoor operation, long cabling, frequent load changes, and many other situations have greater risks of exposure to surge events. An important parameter to consider when selecting a device is the IPP, the peak current a system takes during a surge event. This is because surge pulses contain significant amounts of energy and require more protection due to the length of a surge event.
The IEC 61000-4-4 EFT is specific to testing fast transient/burst immunity. Typically, the testing is required for networking systems, field cable transmissions, and other industrial applications. For more details on the specifics of IEC 61000-4-5 and IEC 61000-4-4 testing, refer to the application note IEC 61000-4-x Tests for TI's Protection Devices.
MIN | MAX | UNIT | ||
---|---|---|---|---|
PPP | IEC 61000-4-5 Power (tp - 8/20 µs) | 57 | W | |
IPP | IEC 61000-4-5 Current (tp - 8/20 µs) | 6 | A | |
EFT | IEC 61000-4-4 EFT Protection | ±80 | A | |
TA | Ambient Operating Temperature | -55 | 150 | °C |
Tstg | Storage temperature | -65 | 155 | °C |