SLLA383A February 2018 – August 2022 SN65HVDA100-Q1 , SN65HVDA195-Q1 , TLIN1022-Q1 , TLIN1029-Q1 , TLIN2022-Q1 , TLIN2029-Q1 , TMS320F28P550SJ , TMS320F28P559SJ-Q1
The pullup resistor values are different for the commander and responder nodes. The commander node requires an external pullup resistor and diode according to the LIN specification. The typical value seen is 1 kΩ (other typical values are 600 Ω and 500 Ω) in series with a diode – for reverse-polarity protection – connected to the battery voltage. The typical pullup value of the LIN responder is 30 kΩ, and in all modern LIN transceivers this is integrated within the IC, so no external pullup is necessary in the responder configuration.