SLLSEY6G October 2017 – February 2024
PRODUCTION DATA
The TLIN2029-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20kbps. The TLIN2029-Q1 is designed to support 12V applications with wider operating voltage and additional bus-fault protection.
The LIN receiver supports data rates up to 100kbps for faster in-line programming. The TLIN2029-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.
The integrated resistor, electrostatic discharge (ESD) and fault protection allows designers to save board space in their applications.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TLIN2029-Q1 | SOIC (D) (8) | 4.9mm x 6mm |
VSON (DRB) (8) | 3mm x 3mm |