SLLU280A October   2017  – February 2022 TLIN1029-Q1 , TLIN2029-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
  4. 3Board Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Features

The EVM supports the following features:

  • Commander Mode and Responder Mode configurations
  • Terminal block and header pins are available on all power and LIN bus connections
  • An optional VCC rail and pullup resistors for EN input and RXD (open-drain) output