SLLU280A October   2017  – February 2022 TLIN1029-Q1 , TLIN2029-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
  4. 3Board Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

EVM Setup and Requirements

Use the following equipment to evaluate the performance of the TLIN2029A-Q1 device:

  • Power supply capable of supplying the desired supply voltage. Typical LIN applications use 12 V or 24 V, but the TLIN2029A-Q1 will operate with any supply voltage from 4 V to 48 V. Connect this voltage across the VBAT and GND pins of either the TB1 or JMP3 connectors.
  • Power supply capable of supplying the desired IO pin voltage from 2 V to 5.5 V. Connect this voltage across the VCC and GND pins of either the TB2 or JMP1 connectors.
  • If the LIN bus interface is to be observed on an oscilloscope, use probes capable of tolerating voltages as large as VBAT.
  • The logic interface pins (TXD, RXD, and EN) may interface to a microcontroller, pattern generator, or logic analyzer with logic levels matching the VCC voltage.