SLOA227B October 2015 – March 2019 TRF7964A , TRF7964A , TRF7970A , TRF7970A
Type 5 tags have a block memory format where each block can contain either four or eight bytes of data. The blocks are numbered starting at Block 0. Blocks can be read with the Read Single Block command or with the Read Multiple Blocks command if the Type 5 tag supports that command.