SLOA328 December   2022 DRV8262 , DRV8462

PRODUCTION DATA  

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Gate Driver
    2. 1.2 Integrated FET Driver
  4. 2Integrated FET Driver vs. Gate Driver
    1. 2.1 Solution Size
    2. 2.2 External Bill of Materials
    3. 2.3 Thermal Performance
  5. 3Summary
  6. 4References

Gate Driver

In this topology, the power stage FETs and the FET controller are in different IC packages. Figure 1-1 shows the block diagram of a brushed-DC motor driver circuit with a controller chip, along with four external FETs. This arrangement allows the designer to select the controller and the FETs independently.

GUID-65D174D2-839C-49C5-AA6D-32E96845873C-low.gif Figure 1-1 Gate Driver With External FETs

Gate drivers generally require more number of passive external components, and gate driver circuit design might involve a number of iterations so that the performance can be optimized.