SLOA328
December 2022
DRV8262
,
DRV8462
PRODUCTION DATA
Abstract
Trademarks
1
Introduction
1.1
Gate Driver
1.2
Integrated FET Driver
2
Integrated FET Driver vs. Gate Driver
2.1
Solution Size
2.2
External Bill of Materials
2.3
Thermal Performance
3
Summary
4
References
4
References
Texas Instruments,
External or internal FETs for motor drive in automotive applications
application report
Texas Instruments,
Gate driver vs. integrated driver
training video
Texas Instruments,
Calculating motor driver power dissipation application report
Texas Instruments,
Understanding motor driver current ratings application report
Texas Instruments,
Semiconductor and IC package thermal metrics
Texas Instruments,
DRV8462: 65 V, 5-10 A Stepper Motor Driver for High Efficiency and Noiseless Operation Data Sheet
Texas Instruments,
DRV8452 50 V, 5 A Stepper Motor Driver for High Efficiency and Noiseless Operation Data Sheet
Texas Instruments,
DRV8243-Q1 Automotive H-Bridge Driver with Integrated Current Sense and Diagnostics Data Sheet
Texas Instruments,
DRV8244-Q1 AutomotiveH-BridgeDriver with Integrated Current Sense and Diagnostics Data Sheet
Texas Instruments,
DRV8245-Q1 Automotive H-Bridge Driver with Integrated Current Sense and Diagnostics Data Sheet