SLUAAN2 april   2023 TPS543620 , TPS54620 , TPS54J060 , TPS54J061 , TPS566231 , TPS566235 , TPS566238 , TPS566242 , TPS566247

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Features Description
    1. 2.1 Light Load Operation
    2. 2.2 Large Duty Operation
    3. 2.3 BST Cap Integrated
    4. 2.4 Voltage Identification Control
    5. 2.5 Output-voltage Tracking
  5. 3Control Modes Description
    1. 3.1 PCM/ACM
    2. 3.2 D-CAP2™/D-CAP3™
    3. 3.3 Control Modes Comparison
  6. 4Specifications Comparison
  7. 5References

Voltage Identification Control

Some devices in the table apply the Voltage Identification control (VID) control, such as TPS566250, TPS5137x, using the logic pin input or I2C interface to achieve dynamic output change and meet processor's adaptive voltage requirements.