SLUAAN2 april   2023 TPS543620 , TPS54620 , TPS54J060 , TPS54J061 , TPS566231 , TPS566235 , TPS566238 , TPS566242 , TPS566247

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Features Description
    1. 2.1 Light Load Operation
    2. 2.2 Large Duty Operation
    3. 2.3 BST Cap Integrated
    4. 2.4 Voltage Identification Control
    5. 2.5 Output-voltage Tracking
  5. 3Control Modes Description
    1. 3.1 PCM/ACM
    2. 3.2 D-CAP2™/D-CAP3™
    3. 3.3 Control Modes Comparison
  6. 4Specifications Comparison
  7. 5References

Output-voltage Tracking

For TPS54J06x, the SS/REFIN pin can be used as an analog input to accept an external reference. When an external voltage signal is applied to SS/REFIN pin, it acts as the reference voltage, thus the FB voltage follows this external voltage signal. TPS54J06x data sheet describes the details.