SLUU224A May   2005  – March 2022 TPS40100

 

  1.   Trademarks
  2. 1Introduction
  3. 2Description
    1. 2.1 Applications
    2. 2.2 Features
      1. 2.2.1 Using Remote Sense (J3)
      2. 2.2.2 Simultaneous Tracking (J3)
      3. 2.2.3 Enable (SW2)
      4. 2.2.4 Margin Up/Down (J4)
      5. 2.2.5 Power Good (J1)
      6. 2.2.6 Synchronization (J1)
  4. 3Electrical Performance Specifications
  5. 4Schematic
  6. 5Test Setup
    1. 5.1 Equipment
      1. 5.1.1 Voltage Source (VIN)
      2. 5.1.2 Meters
      3. 5.1.3 Loads (LOAD1)
      4. 5.1.4 Recommended Wire Gauge
      5. 5.1.5 Other
    2. 5.2 Equipment Setup
      1. 5.2.1 Initial EVM Jumper and Switch Settings
      2. 5.2.2 Procedure
      3. 5.2.3 Start-Up and Shutdown Procedure
      4. 5.2.4 Equipment Shutdown
    3. 5.3 Other Tests
      1. 5.3.1 Adjusting Output Voltage (R1 and R3)
      2. 5.3.2 Remote Sense Test Setup
      3. 5.3.3 Voltage Tracking Test Setup
        1. 5.3.3.1 Single Unit Tracking (Charge)
        2. 5.3.3.2 Single Unit Tracking (Discharge)
      4. 5.3.4 Enable and Disable Test Setup
        1. 5.3.4.1 Power-On Enable
      5. 5.3.5 Margin Test Setup
        1. 5.3.5.1 Margin Up 5%
      6. 5.3.6 Power Good and Synchronization Test Setup
        1. 5.3.6.1 Synchronization
  7. 6TPS40100EVM Typical Performance Data and Characteristics Curves
    1. 6.1 Efficiency
    2. 6.2 Line and Load Regulation
    3. 6.3 Loop Stability
  8. 7EVM Assembly Drawings and Layout
  9. 8List of Materials
  10. 9Revision History

Margin Up/Down (J4)

The margin up and down feature of the EVM provides the user with the ability to trim or margin the output of the converter up/down by 3% or 5%. The EVM is equipped with convenient jumper settings to give the user the ability to trim the output voltage. Please see Section 5.3.5 for more detailed test setup information.