SLUU359A April 2009 – February 2022 TPS51113
The TPS51113-EVM is designed to use a regulated 12-V (8 V to 14 V) bus to produce a high current, regulated 1.2-V output at up to 25 A of the load current. The TPS51113-EVM is designed to demonstrate the TPS51113 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51113.