SLUU359A April 2009 – February 2022 TPS51113
List of materials for the TPS51113-EVM.
REFERENCE DESIGNATOR | QTY | DESCRIPTION | MFR | PART NUMBER |
---|---|---|---|---|
C1, C2, C14 | 3 | Capacitor, Ceramic, 22 μF, 16 V, X5R, 20%, 1210 | MuRata | GRM32ER61C226KE20L |
C10 | 1 | Capacitor, Ceramic, 6800 pF, 50 V, X7R, 10%, 0603 | STD | STD |
C11, C12 | 2 | Capacitor, Ceramic, 10 μF, 16 V, X5R, 10%, 0805 | STD | STD |
C3 | 1 | Capacitor, Ceramic, 1800 pF, 50 V, X7R, 10%, 0603 | STD | STD |
C4 | 1 | Capacitor, Ceramic, 0.1 μF, 25 V, X7R, 10%, 0603 | STD | STD |
C5 | 1 | Capacitor, Ceramic, 100 pF, 50 V, X7R, 10%, 0603 | STD | STD |
C9 | 1 | Capacitor, Ceramic, 8200 pF, 50 V, X7R, 10%, 0603 | STD | STD |
C6, C7, C8, C13 | 4 | Capacitor, Ceramic, 100 μF, 6.3 V, X5R, 20%, 1210 | Murata | GRM32ER60J107ME20L |
L1 | 1 | Inductor, Toroid, 440 nH, 30 A, 0.530"x 0.510" | Pulse | PA0513-441NLT |
E & E Magnetic | 831-02990F | |||
R1 | 1 | Resistor, Chip, 20 Ω, 1/16W, 1%, 0603 | STD | STD |
R10, R11 | 2 | Resistor, Chip, 20 kΩ, 1/16W, 1%, 0603 | STD | STD |
R2 | 1 | Resistor, Chip, 383, 1/16W, 1%, 0603 | STD | STD |
R3, R4, R5 | 3 | Resistor, Chip, 10 kΩ, 1/16W, 1%, 0603 | STD | STD |
R6 | 1 | Resistor, Chip, 0 Ω, 1/16W, 1%, 0603 | STD | STD |
R7 | 1 | Resistor, Chip, 2.74 kΩ, 1/16W, 1%, 0603 | STD | STD |
R8, R12 | 2 | Resistor, Chip, 1 Ω , 1/8W, 1%, 0805 | STD | STD |
R9 | 1 | Resistor, Chip, 4.02 kΩ, 1/16W, 1%, 0603 | STD | STD |
D1 | 1 | Diode, Schottky, 0.5 A, 30 V | Onsemi | MBR0530TX |
Q1, Q4 | 2 | MOSFET, N-channel, 30 V, 50 A, 8.0 mΩ, TDSON-8 | Infineon | BSC080N03LS |
Q2, Q3 | 2 | MOSFET, N-channel, 30 V, 50 A, 3.0 mΩ, TDSON-8 | Infineon | BSC030N03LS |
U1 | 1 | IC, 4.5 V-15 V synchronous buck controller, SON-10 | TI | TPS51113 |