SLUU367A July 2009 – February 2022 TPS51163
The TPS51163EVM evaluation module (EVM) is a highly effective, single-phase synchronous buck controller providing a fixed 1.2-V output at up to 10 A from a 12-V input bus. The EVM uses the TPS51163 step-down buck controller.