SLUUBH3A November   2016  – February 2022 TPS546C20A

 

  1.   Trademarks
  2. Description
    1. 1.1 Before You Begin
    2. 1.2 Typical Applications
    3. 1.3 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
      1. 4.2.1 Voltage Source
      2. 4.2.2 Multimeters
      3. 4.2.3 Output Load
      4. 4.2.4 Oscilloscope
      5. 4.2.5 Fan
      6. 4.2.6 USB-to-GPIO Interface Adapter:
      7. 4.2.7 Recommended Wire Gauge
    3. 4.3 Recommended Test Setup
    4. 4.4 List of Test Points, Jumpers and Connectors
  6. EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
  7. Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Control Loop Gain and Phase Measurement Procedure
    3. 6.3 Efficiency Measurement
  8. Performance Data and Typical Characteristic Curves
    1. 7.1  Efficiency
    2. 7.2  Load Regulation
    3. 7.3  Line Regulation
    4. 7.4  Transient Response
    5. 7.5  Output Ripple
    6. 7.6  Control On
    7. 7.7  Control Off
    8. 7.8  Current Sharing Between Two Phases
    9. 7.9  Control Loop Bode Plot
    10. 7.10 Thermal Image
  9. EVM Assembly Drawing and PCB Layout
  10. Bill of Materials
  11. 10Screenshots
    1. 10.1 Fusion GUI Screenshots
  12. 11Revision History

Description

The TPS546C20AEVM2-746 is a two-phase buck converter with two stacked TPS546C20A devices. It uses a nominal 12-V bus to produce a regulated 0.9-V output at up to 70 A of load current. The TPS546C20AEVM2-746 is designed to demonstrate stacking operation of the TPS546C20A in a two-phase low output voltage application while providing a number of test points to evaluate the performance of the devices. The TPS546C20AEVM2-746 can be modified to two separated single phase buck converters by changing the components assembled. Refer to the TPS546C20A (TPS546C20A 4.5-V to 18-V, 35-A Stackable Synchronous Buck Converters with PMBus) data sheet for more information on single-phase configuration.