SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
VIN (VRMS) |
PIN (W) |
VOUT (V) |
IOUT (A) |
POUT(%) |
EFFICIENCY |
EFFICIENCY 4pt-AVERAGE |
Average Switching Frequency @ Full Load |
---|---|---|---|---|---|---|---|
90.0 |
16.2 |
5.01 |
2.99 |
100% |
92.5% |
95 kHz |
|
90.0 |
12.60 |
4.99 |
2.246 |
75% |
89.0% |
||
90.0 |
8.47 |
4.97 |
1.498 |
50% |
88.0% |
||
90.1 |
4.25 |
4.96 |
0.751 |
25% |
87.6% |
||
90.1 |
1.69 |
4.95 |
0.302 |
10% |
88.4% |
||
115.05 |
16.13 |
5.01 |
2.99 |
100% |
92.9% |
89.27% |
96 kHz |
115.1 |
12.59 |
4.99 |
2.246 |
75% |
89.0% |
||
115.1 |
8.50 |
4.97 |
1.499 |
50% |
87.7% |
||
115.1 |
4.26 |
4.95 |
0.751 |
25% |
87.4% |
||
115.1 |
1.71 |
4.94 |
0.301 |
10% |
87.4% |
||
230.19 |
17.02 |
5.01 |
2.99 |
100% |
88.1% |
83.63% |
82 kHz |
230.2 |
13.40 |
4.99 |
2.246 |
75% |
83.6% |
||
230.2 |
9.11 |
4.97 |
1.498 |
50% |
81.8% |
||
230.2 |
4.59 |
4.95 |
0.751 |
25% |
81.1% |
||
230.2 |
1.85 |
4.94 |
0.303 |
10% |
81.0% |
||
265.23 |
17.40 |
5.01 |
2.99 |
100% |
86.1% |
79 kHz |
|
265.2 |
13.7700 |
4.99 |
2.246 |
75% |
81.4% |
||
265.2 |
9.45 |
4.97 |
1.498 |
50% |
78.8% |
||
265.2 |
4.73 |
4.95 |
0.751 |
25% |
78.7% |
||
265.2 |
1.91 |
4.94 |
0.301 |
10% |
77.9% |
||
CoC Tier 2, 4pt-average |
81.8% |
||||||
CoC Tier 2, 10%-load |
72.5% |