SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
Terminals and TEST POINTS | NAME | DESCRIPTION | |
---|---|---|---|
J1 | Location J1 Terminal | J1 | USB-C |
J2-L | Location J2 Terminal | L | AC voltage input - Line |
J2-N | N | AC voltage input - Neutral | |
TPL | Input test points | TPL | AC input monitor - Line |
TPN | Input test points | TPL | AC input monitor -Neutral |
TP1 to TP4 | Floating test points | TP1, TP2, TP3, TP4 | Floating, need to solder connections, leave them floating if not used |
TP5 to TP8 | Floating test points | TP5, TP6, TP7, TP8 | Floating, need to solder connections, leave them floating if not used |