SLUUCF8 March   2021 TPS53676

 

  1.   Trademarks
  2. Introduction
  3. Features
  4. Applications
  5. System Description
    1. 4.1 Phase configuration selection
    2. 4.2 Jumper details
    3. 4.3 On-board load transient
  6. Test Equipment
  7. Test Procedure
    1. 6.1 Start-up Test
    2. 6.2 Shut down Test
    3. 6.3 Steady-state Test
    4. 6.4 Load Transient Test
    5. 6.5 Efficiency Plot
    6. 6.6 Bode plot
  8. Fusion GUI
  9. Evaluation Module (EVM) Hardware
  10. Schematic and Bill of Materials
  11. 10Read This First
    1. 10.1 About This Manual
    2. 10.2 Glossary
    3. 10.3 Related Documentation
    4. 10.4 Support Resources

Test Procedure

All the below tests are done with 6+1 configuration. So, refer to Table 4-2 for jumper setting selection and keep same jumper positions (J10, J11, J12 and J13) for the following tests.