SLUUCG7 April 2024 BQ76922
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | SUV | Threshold | I2 | 0 | 32767 | 2200 | mV |
Description: This parameter sets the Safety Undervoltage Permanent Fail threshold. When the minimum cell voltage is less than or equal to Permanent Fail:SUV:Threshold for Permanent Fail:SUV:Delay seconds, the SUV Permanent Fail is triggered.