SLUUCG7 April 2024 BQ76922
The BQ76922 device integrates Cell Overvoltage Protection (COV), monitoring the voltage of every cell using a comparator-based circuit, and triggering a COV alert or fault when a cell voltage exceeds the COV threshold. The COV threshold is programmable from 1.012 V to 5.566 V in 50.6 mV steps and is set by the Protections:COV:Threshold configuration register. The COV protection is enabled using the Settings:Protection:Enabled Protections A:[COV] configuration bit.
The COV circuitry triggers an alert signal when an overvoltage event is first detected, then triggers a fault after a programmable detection delay, COV_DLY, which can be set from 10ms to 6762ms in units of 3.3ms, with the actual delay being 3.3ms × (2 + setting). The setting 0x0 disables the protection. The delay is set by the Protections:COV:Delay configuration register.
When a COV fault is triggered, it recovers if the maximum cell voltage drops below the COV threshold by a COV_HYS hysteresis level, which is programmable from 100mV to 1V in steps of 50mV, for Protections:Recovery:Time. The COV_HYS hysteresis level is set by the Protections:COV:Recovery Hysteresis configuration register.
When an COV fault is triggered, the device will turn off the CHG FET if configured for autonomous FET control based on setting in Settings:Protection:CHG FET Protections A[COV] (the DSG FET remains enabled if already enabled). The device will recover (if configured for autonomous FET control) based on all cell voltages being below COV threshold – COV_HYS for Protections:Recovery:Time.
The BQ76922 device also includes a Cell Overvoltage Latch (COVL) protection, which can create a fault if multiple COV failures occur within a programmable time window. Whenever a COV fault is triggered, the COVL latch counter is incremented. After the device recovers, it decrements the COVL counter after a programmable recovery time window (given by Protections:COVL:Counter Dec Delay) if no further COV faults are detected. If the COVL counter reaches a programmable latch limit (given by Protections:COVL:Latch Limit), it triggers a COVL fault.
The COVL protection recovers after a programmable delay given by Protections:COVL:Recovery Time, but it is important that Protections:COVL:Counter Dec Delay be set shorter than Protections:COVL:Recovery Time; otherwise, COVL would immediately trip again after recovery, since the COVL counter would not have decremented yet. The COVL protection is enabled using the Settings:Protection:Enabled Protections C:[COVL] configuration bit. Overvoltage Protection Operation provides further details.
Status | Condition | Action |
---|---|---|
Normal | Max cell voltage < Protections:COV:Threshold | Safety Alert A()[COV] =
0 Decrement COVL counter by one after each Protections:COVL:Counter Dec Delay period if COVL counter > 0 |
Alert | Max cell voltage ≥ Protections:COV:Threshold | Safety Alert A()[COV] = 1 |
Trip | Max cell voltage ≥
Protections:COV:Threshold for Protections:COV:Delay duration |
Safety Alert A()[COV] =
0 Safety Status A()[COV] = 1 Alarm Raw Status()[XCHG] = 1 if autonomous FET control is enabled Increment COVL counter |
Recovery | Safety Status A()[COV] = 1 and Max cell voltage < Protections:COV:Threshold - Protections:COV:Recovery Hysteresis for Protections:Recovery:Time |
Safety Status A()[COV]
= 0 Alarm Raw Status()[XCHG] = 0 if autonomous FET control is enabled |
Latch Alert | COVL counter > 0 | Safety Alert C()[COVL] = 1 |
Latch Trip | COVL counter ≥ Protections:COVL:Latch Limit | Safety Status C()[COVL]
= 1 Safety Alert C()[COVL] = 0 Alarm Raw Status()[XCHG] = 1 if autonomous FET control is enabled |
Latch Reset | SafetyStatus()[COVL] = 1 for Protections:COVL:Recovery Time duration | Safety Status C()[COVL]
= 0 Alarm Raw Status()[XCHG] = 0 if Safety Status A()[COV] = 0 and autonomous FET control is enabled |
When a COV fault is triggered, a snapshot of all cell voltages is captured and can be accessed through the 0x0081 COV_SNAPSHOT() subcommand, which has format as shown below.
Subcommand Address | Bytes Within Block | Name | Unit |
---|---|---|---|
0x0081 | 0–1 | Cell 1 Voltage at COV | mV |
2–3 | Cell 2 Voltage at COV | mv | |
4–5 | Cell 3 Voltage at COV | mV | |
6–7 | Cell 4 Voltage at COV | mV | |
8–9 | Cell 5 Voltage at COV | mV | |
10–31 | Reserved | - |