FVBLDNUM_15 | FVBLDNUM_14 | FVBLDNUM_13 | FVBLDNUM_12 | FVBLDNUM_11 | FVBLDNUM_10 | FVBLDNUM_9 | FVBLDNUM_8 |
FVBLDNUM_7 | FVBLDNUM_6 | FVBLDNUM_5 | FVBLDNUM_4 | FVBLDNUM_3 | FVBLDNUM_2 | FVBLDNUM_1 | FVBLDNUM_0 |
FVFWVER_15 | FVFWVER_14 | FVFWVER_13 | FVFWVER_12 | FVFWVER_11 | FVFWVER_10 | FVFWVER_9 | FVFWVER_8 |
FVFWVER_7 | FVFWVER_6 | FVFWVER_5 | FVFWVER_4 | FVFWVER_3 | FVFWVER_2 | FVFWVER_1 | FVFWVER_0 |
FVDEVNUM_15 | FVDEVNUM_14 | FVDEVNUM_13 | FVDEVNUM_12 | FVDEVNUM_11 | FVDEVNUM_10 | FVDEVNUM_9 | FVDEVNUM_8 |
FVDEVNUM_7 | FVDEVNUM_6 | FVDEVNUM_5 | FVDEVNUM_4 | FVDEVNUM_3 | FVDEVNUM_2 | FVDEVNUM_1 | FVDEVNUM_0 |
Description:
The FW_VERSION subcommand returns three 16-bit word values. Bytes 0-1: Device Number (Big-Endian): Device number in big-endian format for compatibility with legacy products. Bytes 3-2: Firmware Version (Big-Endian): Device firmware major and minor version number (Big-Endian). Bytes 5-4: Build Number (Big-Endian): Firmware build number in big-endian, binary coded decimal format for compatibility with legacy products
Table 11-14 FW VERSION Register Field DescriptionsBit | Field | Description |
---|
47–32 | FVBLDNUM_15–FVBLDNUM_0 | Build Number (Big-Endian): Firmware build number in big-endian, binary coded decimal format for compatibility with legacy products |
31–16 | FVFWVER_15–FVFWVER_0 | Firmware Version (Big-Endian): Device firmware major and minor version number (Big-Endian) |
15–0 | FVDEVNUM_15–FVDEVNUM_0 | Device Number (Big-Endian): Device number in big-endian format for compatibility with legacy
products |