SLUUCR5A december   2022  – june 2023 LM74900-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1 Power-Up and Power-Down With EN Control
    2. 5.2 Input Overvoltage Test
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Output Hot-Short Test
  9. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  10. 7Bill of Materials (BOM)
  11. 8Revision History

EVM Features

Key LM74900Q1EVM features include:

  • 3-V to 65-V input range
  • 5-A to 10-A adjustable overcurrent protection using on-board jumpers
  • Programmable circuit breaker timer
  • Load current monitoring output
  • Programmable auto-retry and latch options
  • LED for fault indication
  • LED indication for output ON/OFF detection
  • LM74910-Q1 default device