SLUUCR5A december   2022  – june 2023 LM74900-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  8. 5Test Setup and Procedures
    1. 5.1 Power-Up and Power-Down With EN Control
    2. 5.2 Input Overvoltage Test
    3. 5.3 Overcurrent Protection Test
    4. 5.4 Output Hot-Short Test
  9. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  10. 7Bill of Materials (BOM)
  11. 8Revision History

Loads

One resistive load or equivalent that can tolerate up to 50-A DC load at 60 V and capable of the output short.