SLUUCW7 july   2023 TPS25983

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Points and Connectors
    2. 2.2 Test Equipment and Set Up
      1. 2.2.1 Power Supplies
      2. 2.2.2 Meters
      3. 2.2.3 Oscilloscope
      4. 2.2.4 Loads
    3. 2.3 Test Setup and Procedures
      1. 2.3.1 Hot-Plug Test
      2. 2.3.2 Current Limit Test
      3. 2.3.3 Output Hot-Short Test
      4. 2.3.4 Wakeup into Short Test
      5. 2.3.5 Overvoltage Cut-off Test
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks

Loads

One resistive load or equivalent which can tolerate up to 30 A DC load @ 24 V and capable of the output short.