SLUUCW7 july   2023 TPS25983

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Points and Connectors
    2. 2.2 Test Equipment and Set Up
      1. 2.2.1 Power Supplies
      2. 2.2.2 Meters
      3. 2.2.3 Oscilloscope
      4. 2.2.4 Loads
    3. 2.3 Test Setup and Procedures
      1. 2.3.1 Hot-Plug Test
      2. 2.3.2 Current Limit Test
      3. 2.3.3 Output Hot-Short Test
      4. 2.3.4 Wakeup into Short Test
      5. 2.3.5 Overvoltage Cut-off Test
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill Of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks

Output Hot-Short Test

Use the following instructions to perform output Hot-Short test.

  1. Set the input supply voltage VIN to 12 V and current limit of 15 A. Turn ON the power supply.
  2. Short the output of the device for example, VOUT to GND with a shorter cable.
  3. Observe the waveforms using an oscilloscope.

Figure 3-4 shows test waveform of output hot-short on the TPS25983EVM eFuse Evaluation Board.

GUID-650053D3-2ADF-422D-A786-59E44FCF2808-low.pngFigure 2-4 Output Hot-Short Response of TPS25983 Device