SLUUCX7 September 2023
The LMG3626 is a 650-V 270-mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3626 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8-mm by 5.3-mm QFN package. Programmable turn-on slew rates provide EMI and ringing control. The current-sense emulation reduces power dissipation compared to the traditional current sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground. The LMG3626 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include under-voltage lockout (UVLO), cycle-by-cycle current limit, and overtemperature protection. Overtemperature protection is reported with the open-drain FLT pin.